IESNA:LM-63-2002
[TEST]P954413
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-935-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29837
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4412.2 4895.3 5321.9 5633.6 5694 5355 4959.6 4721.9 4688.8 4891.4
5292.7 5783.6 6323.2 7116 7795.8 8241.9 8740.6 9342.5 10049.6 10712
11274.9 11660.6 11573 11294.4 10474.3 8738.7 6543.3 4396.6 2516.8 1410.3
942.8 642.8 278.6 144.2 50.6 0 0
4412.2 4868 5304.4 5612.1 5682.3 5357 4961.5 4712.2 4671.3 4864.1
5249.8 5723.2 6249.1 6944.6 7700.4 8111.4 8612 9175 9891.9 10528.8
11087.9 11495 11424.9 11126.9 10415.9 8789.3 6718.6 4536.9 2561.6 1394.8
944.8 664.3 280.5 163.6 60.4 9.7 0
4412.2 4871.9 5288.8 5619.9 5732.9 5483.6 5084.2 4794 4714.1 4840.7
5173.8 5577.1 6103 6689.4 7443.2 7885.4 8312 8820.5 9484.7 10090.6
10686.6 11023.6 11010 10608.7 10100.3 8787.4 6942.6 4688.8 2773.9 1675.3
1153.2 847.4 559.1 356.5 220.1 85.7 0
4412.2 4825.2 5236.2 5567.3 5752.4 5635.5 5279 4953.7 4794 4844.6
5076.4 5431 5826.4 6266.7 6917.3 7490 7940 8419.2 8978.3 9628.9
10193.8 10688.6 10986.6 10965.2 10924.3 11010 10238.6 8399.7 5245.9 2489.5
1570.1 1213.6 870.7 563 276.6 68.2 0
4412.2 4792 5168 5512.8 5752.4 5834.2 5604.3 5294.6 5037.5 4947.9
5055 5306.3 5627.7 6003.7 6377.7 6958.2 7632.2 8097.8 8695.8 9315.3
9981.5 10544.4 10976.9 11310 11450.2 11703.5 12042.4 11033.4 8504.9 4753.1
1852.5 857.1 578.6 364.3 183.1 23.4 0
4412.2 4757 5082.3 5417.3 5692 5890.7 5929.7 5752.4 5530.3 5345.3
5306.3 5415.4 5658.9 5921.9 6270.6 6629 7244.5 8054.9 8619.8 9075.7
9667.8 10386.6 11142.5 11816.5 12476.8 13228.8 14570.9 15981.3 15591.7 13351.5
9346.4 4560.2 1451.2 508.4 181.2 21.4 0
4412.2 4688.8 4967.4 5259.6 5538.1 5787.5 6011.5 6147.8 6163.4 6124.5
6097.2 6153.7 6288.1 6490.7 6757.6 7114 7564 8152.3 8892.5 9679.5
10452.9 11358.7 12441.8 13614.5 14954.7 16172.2 17627.3 20044.7 23981.6 25360.8
21854.4 14457.9 7495.8 3541.4 1233.1 146.1 0
4412.2 4679.1 4926.4 5183.6 5462.1 5705.6 5958.9 6182.9 6329 6410.8
6500.4 6642.6 6829.6 7067.3 7402.3 7813.4 8286.7 8877 9564.6 10376.9
11282.7 12243.1 13332 14619.6 15913.1 17222.1 18642.2 20588.2 24178.4 27279.6
25294.6 17718.9 9492.5 4147.3 1256.4 122.7 0
4412.2 4630.4 4836.8 5064.8 5288.8 5534.2 5781.6 6038.7 6303.7 6576.4
6829.6 7116 7482.2 7936.1 8565.3 9231.5 9962 10712 11547.6 12494.4
13433.3 14368.3 15320.9 16365 17494.8 18599.3 19721.4 21065.5 23070 24864.1
23788.8 19259.7 12079.4 5068.7 1073.3 97.4 0
4412.2 4544.6 4688.8 4838.8 5000.5 5171.9 5357 5561.5 5793.3 6071.9
6428.3 6843.3 7312.7 7938 8765.9 9708.7 10676.9 11728.8 12882 14087.8
15313.1 16435.1 17496.8 18498 19378.5 20225.9 21211.6 22304.4 23650.5 23629
20952.5 16179.9 9085.4 2666.8 401.3 56.5 0
4412.2 4457 4517.4 4579.7 4644 4725.8 4821.3 4926.4 5047.2 5212.8
5431 5684.2 6001.7 6461.5 7104.3 7897.1 8802.9 9745.8 10698.3 11598.3
12420.3 13232.6 14041.1 14820.3 15511.8 16127.4 16752.7 17455.9 17968.2 16824.7
13746.9 9490.6 3759.6 771.4 212.3 70.1 0
4412.2 4416.1 4421.9 4439.5 4462.8 4482.3 4515.4 4548.5 4585.6 4640.1
4718 4799.8 4891.4 5057 5308.3 5602.4 6025.1 6535.5 7168.6 7848.4
8536.1 9215.9 9905.5 10550.3 11121 11629.5 12060 12486.6 12541.1 11163.9
8923.7 6167.3 2470 492.8 126.6 39 0
4412.2 4363.5 4334.3 4291.4 4244.7 4196 4131.7 4069.3 3979.7 3866.7
3746 3574.5 3418.7 3317.4 3294 3342.7 3545.3 3905.7 4365.4 4836.8
5255.7 5588.8 5881 6138.1 6329 6422.5 6327 5890.7 4973.2 3578.4
2193.4 1147.4 436.3 114.9 25.3 0 0
4412.2 4277.8 4116.1 3934.9 3730.4 3473.3 3194.7 2883 2567.4 2290.8
2066.8 1885.6 1743.4 1642.1 1572 1503.8 1451.2 1437.6 1499.9 1671.4
1874 2006.4 2014.2 1899.3 1708.4 1447.4 1174.6 888.3 621.4 377.9
222.1 130.5 70.1 23.4 5.8 0 0
4412.2 4172.6 3884.3 3549.2 3140.1 2717.4 2323.9 2016.2 1784.4 1587.6
1406.4 1238.9 1114.2 1055.8 1026.6 987.6 958.4 931.1 896.1 864.9
841.5 802.6 744.1 666.2 578.6 488.9 405.2 340.9 286.4 233.8
175.3 113 52.6 13.6 3.9 0 0
4412.2 4049.9 3627.1 3120.7 2608.3 2152.5 1844.7 1618.8 1410.3 1237
1127.9 1063.6 1009.1 960.4 913.6 868.8 824 769.5 709.1 656.5
619.5 582.4 547.4 498.7 455.8 403.2 358.4 311.7 259.1 202.6
134.4 79.9 37 13.6 3.9 0 0
4412.2 3983.6 3438.2 2803.1 2226.5 1854.5 1601.2 1379.2 1225.3 1151.3
1090.9 1024.6 958.4 898 843.5 790.9 728.5 662.3 598 545.4
502.6 459.7 432.5 407.1 374 335.1 292.2 245.4 189 134.4
95.5 56.5 25.3 5.8 0 0 0
4412.2 3888.2 3227.8 2512.9 1985 1671.4 1427.9 1274 1198 1137.6
1077.2 1001.3 927.2 855.2 783.1 711 638.9 572.7 520.1 479.2
448 420.8 393.5 356.5 319.5 284.4 243.5 200.6 161.7 128.6
95.5 62.3 21.4 0 0 0 0
4412.2 3829.7 3079.8 2329.8 1868.1 1574 1355.8 1262.3 1205.8 1143.5
1077.2 1001.3 919.4 833.7 750 668.2 596.1 541.5 502.6 463.6
428.6 391.5 360.4 329.2 298 261 220.1 179.2 148 116.9
83.8 50.6 11.7 0 0 0 0
4412.2 3777.1 2966.8 2226.5 1821.4 1533.1 1344.1 1277.9 1213.6 1149.3
1085 1011 931.1 845.4 759.7 683.7 621.4 561 508.4 459.7
418.8 374 338.9 305.8 268.8 222.1 177.3 148 120.8 89.6
60.4 29.2 5.8 0 0 0 0
4412.2 3779.1 2939.5 2199.3 1786.3 1507.7 1348 1293.5 1240.9 1176.6
1110.4 1040.2 968.1 888.3 804.5 724.6 656.5 594.1 541.5 490.9
438.3 383.8 338.9 298 253.2 202.6 153.9 128.6 103.2 77.9
50.6 23.4 3.9 0 0 0 0
4412.2 3821.9 2980.4 2226.5 1807.7 1521.4 1353.8 1299.3 1248.7 1184.4
1120.1 1051.9 977.9 900 818.2 736.3 662.3 600 557.1 510.4
446.1 391.5 342.8 300 249.3 200.6 153.9 128.6 101.3 76
50.6 23.4 5.8 0 0 0 0
